(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kakumaru Faucet Nipple

Kakumaru Faucet Nipple

Standard Unit Price:
149,231 IDR
Days to Ship :
1 Day(s)

[Features]
· Can be mounted on wall faucets and freestanding outdoor faucets.
· Double-clamped with rubber packing and lock screws, eliminating concerns about water leaking or the hose coming off.
[Applications]
· Connects hoses to round faucets and square faucets.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    53
  • JAN Code
    4975373001472
  • Trusco Code
    337-6770
  • Mass((g)/set)
    47
  • Conforming connector
    G079・G079SH・G096・G124
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
149,231 IDR

Part Number : G147FJ
Days to Ship 1 Day(s)
Standard Unit Price 149,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    53
  • JAN Code
    4975373001472
  • Trusco Code
    337-6770
  • Mass((g)/set)
    47
  • Conforming connector
    G079・G079SH・G096・G124

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)