(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Hose Set Reel

Water Hose Set Reel

Standard Unit Price:
12,480,000 IDR
Days to Ship :
Quote

[Features]
· Made of aluminum which provides strong resistance to rust.
· A 50-m long ø15-mm special pressure-resistant water hose with exceptional cold resistance, algae resistance, and pressure resistance.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    570
  • Details Type
    Finished Goods (with Separate Mounting Nozzle)
  • Depth(mm)
    558
  • Width(mm)
    640
  • JAN Code
    4939356395934
  • Trusco Code
    762-1604
  • Compatible Hose Inner Diameter(mm)
    15
  • Compatible Hose Outer Diameter(mm)
    20
  • Hose overall length(m)
    50
  • Compatible Faucet Tap Outer Diameter(mm)
    15
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
12,480,000 IDR

Part Number : WS-15-50
Days to Ship Quote
Standard Unit Price 12,480,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    570
  • Details Type
    Finished Goods (with Separate Mounting Nozzle)
  • Depth(mm)
    558
  • Width(mm)
    640
  • JAN Code
    4939356395934
  • Trusco Code
    762-1604
  • Compatible Hose Inner Diameter(mm)
    15
  • Compatible Hose Outer Diameter(mm)
    20
  • Hose overall length(m)
    50
  • Compatible Faucet Tap Outer Diameter(mm)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)