(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Auto-Leveling RX Series Main Body

Auto-Leveling RX Series Main Body

Standard Unit Price:
7,839,693 IDR-
Days to Ship :
Quote

[Features]
· Highly-airtight body that can withstand even severe rain.
· A new standard in auto-leveling in which workability and waterproof performance were made a priority.
· Can be set up quickly using the spherical tripod.
[Applications]
· For civil engineering and construction work.

Basic Specifications

  • Shortest Focusing Distance(m)
    0.5
  • Product Type
    Auto level
  • Correction range(')
    ±15
  • Bubble tube sensitivity(mm)
    10'/2
  • Accuracy
    ±0.5
  • Minimum Read Value(°)
    1
  • Image
    Normal Image
  • Objective lens effective diameter(mm)
    40
  • Focal Plate
    Cross Shape
  • Degree of protection for enclosure
    IPX6 equivalent
  • Mass(g)
    1800

Catalog

Japanese Only

Part Number
Magnification(x)

Refine by

  • 26
  • 28
  • 32
  • Clear
JAN Code

Refine by

  • 4954183153533
  • 4954183153540
  • 4954183153557
  • Clear
Trusco Code

Refine by

  • 352-7751
  • 352-7743
  • 352-7735
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
26
4954183153533
352-7735
Quote
7,839,693 IDR

Part Number : RX-26
Days to Ship Quote
Standard Unit Price 7,839,693 IDR

Specificationtitle

  • Magnification(x)
    26
  • Shortest Focusing Distance(m)
    0.5
  • Product Type
    Auto level
  • Correction range(')
    ±15
  • Bubble tube sensitivity(mm)
    10'/2
  • Accuracy
    ±0.5
  • Minimum Read Value(°)
    1
  • Image
    Normal Image
  • Objective lens effective diameter(mm)
    40
  • Focal Plate
    Cross Shape
  • JAN Code
    4954183153533
  • Trusco Code
    352-7735
  • Product Name
    KDS Automatic level RX series x 26
  • Degree of protection for enclosure
    IPX6 equivalent
  • Mass(g)
    1800
28
4954183153540
352-7743
Quote
8,294,154 IDR

Part Number : RX-28
Days to Ship Quote
Standard Unit Price 8,294,154 IDR

Specificationtitle

  • Magnification(x)
    28
  • Shortest Focusing Distance(m)
    0.5
  • Product Type
    Auto level
  • Correction range(')
    ±15
  • Bubble tube sensitivity(mm)
    10'/2
  • Accuracy
    ±0.5
  • Minimum Read Value(°)
    1
  • Image
    Normal Image
  • Objective lens effective diameter(mm)
    40
  • Focal Plate
    Cross Shape
  • JAN Code
    4954183153540
  • Trusco Code
    352-7743
  • Product Name
    KDS Automatic level RX series x 28
  • Degree of protection for enclosure
    IPX6 equivalent
  • Mass(g)
    1800
32
4954183153557
352-7751
Quote
9,089,693 IDR

Part Number : RX-32
Days to Ship Quote
Standard Unit Price 9,089,693 IDR

Specificationtitle

  • Magnification(x)
    32
  • Shortest Focusing Distance(m)
    0.5
  • Product Type
    Auto level
  • Correction range(')
    ±15
  • Bubble tube sensitivity(mm)
    10'/2
  • Accuracy
    ±0.5
  • Minimum Read Value(°)
    1
  • Image
    Normal Image
  • Objective lens effective diameter(mm)
    40
  • Focal Plate
    Cross Shape
  • JAN Code
    4954183153557
  • Trusco Code
    352-7751
  • Product Name
    KDS Automatic level RX series x 32
  • Degree of protection for enclosure
    IPX6 equivalent
  • Mass(g)
    1800