(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Elevator Tripod Mini

Elevator Tripod Mini

Standard Unit Price:
466,000 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Optimum for making a line in a low position.
· With rubber foot that does not damage the flooring surface.
· With storage nylon bag.

Basic Specifications

Part Number
Ordering unit

Refine by

  • 1 unit
  • Clear
Reduction Length ~ Total Length(mm)

Refine by

  • 160~278
  • 196~420
  • Clear
JAN Code

Refine by

  • 4514095330264
  • 4514095330271
  • Clear
Trusco Code

Refine by

  • 472-2884
  • 472-2876
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
160~278
4514095330264
472-2876
Quote
466,000 IDR

Part Number : EL-CSSA
Days to Ship Quote
Standard Unit Price 466,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    160~278
  • JAN Code
    4514095330264
  • Trusco Code
    472-2876
  • Accessories
    Nylon Bag
1 unit
196~420
4514095330271
472-2884
12 Day(s)
466,000 IDR

Part Number : EL-CSSB
Days to Ship 12 Day(s)
Standard Unit Price 466,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    196~420
  • JAN Code
    4514095330271
  • Trusco Code
    472-2884
  • Accessories
    Nylon Bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)