(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dedicated Receiver for Green Line Laser

Dedicated Receiver for Green Line Laser

Standard Unit Price:
3,080,004 IDR
Days to Ship :
8 Day(s)

[Features]
· A dedicated receiver for a green line laser.
· Detection distance is up to approx. 30m.
· It notifies the laser position with LED light and a beep sound.
· With the auto power off function (approx. 10 min).

Basic Specifications

  • Product Type
    Laser Marker
  • Power Supply
    One 9 V Layered Battery (included)
  • Vertical(mm)
    150
  • Horizontal(mm)
    50
  • Degree of protection for enclosure
    IP54
  • JAN Code
    4514095030423
  • Trusco Code
    474-1382
  • Accessories
    Receiver Holder (Rod Clamp)
  • Ordering unit
    1 unit
Part Number
Ordering unit

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
3,080,004 IDR

Part Number : SS-30G
Days to Ship 8 Day(s)
Standard Unit Price 3,080,004 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laser Marker
  • Power Supply
    One 9 V Layered Battery (included)
  • Vertical(mm)
    150
  • Horizontal(mm)
    50
  • Degree of protection for enclosure
    IP54
  • JAN Code
    4514095030423
  • Trusco Code
    474-1382
  • Accessories
    Receiver Holder (Rod Clamp)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)