(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Line Laser (vertical line x 4, horizontal line x 1, ground marking point)

Line Laser (vertical line x 4, horizontal line x 1, ground marking point)

Standard Unit Price:
218,462 IDR
Days to Ship :
12 Day(s)

[Features]
· Ultra high brightness laser line. (brightness over 2-fold: compared to our company's products)
· With the highest brightness in its class.(class 2M)
· With a 360° rotation fine adjustment screw.
· With theft/fire insurance.

Basic Specifications

  • Vertical(mm)
    50
  • Horizontal(mm)
    160
  • Thickness(mm)
    34
  • Trusco Code
    818-3877
  • Mass(g)
    100
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
218,462 IDR

Part Number : 219849
Days to Ship 12 Day(s)
Standard Unit Price 218,462 IDR

Specificationtitle

  • Vertical(mm)
    50
  • Horizontal(mm)
    160
  • Thickness(mm)
    34
  • Trusco Code
    818-3877
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)