(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Laser Distance Gauge, Leica DISTO D810 Touch

Laser Distance Gauge, Leica DISTO D810 Touch

Standard Unit Price:
58,396,154 IDR
Days to Ship :
1 Day(s)

[Features]
· Touch screen.
· Compatible with iPhone/Android app Leica DISTO sketch.
· Can measure images (width measurement).
· Includes a camera function.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Measuring Range(m)
    0.05~200
  • Measurement accuracy(mm)
    ±1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
    164×61×31
  • Measurement tolerance(mm)
    ±1.0
  • JAN Code
    7640110694633
  • Trusco Code
    486-1426
  • Mass(g)
    238
  • Measurement items
    Distance, area, volume, consecutive measurement, minimum/maximum measurement, Pythagorean measurement
  • Setting of measuring reference position
    4 parts
  • Degree of protection for enclosure
    IP54
  • Guaranteed duration
    3 years (web registration required)
  • Power Supply
    AAA Alkaline Battery x 2 pcs (Included)
  • Laser Safety Standard
    Class 2
  • Notes
    Measurement accuracy may decrease in cases where measurement environment is poor.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
58,396,154 IDR

Part Number : DISTO-D810TOUCH
Days to Ship 1 Day(s)
Standard Unit Price 58,396,154 IDR

Specificationtitle

  • Measuring Range(m)
    0.05~200
  • Measurement accuracy(mm)
    ±1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
    164×61×31
  • Measurement tolerance(mm)
    ±1.0
  • JAN Code
    7640110694633
  • Trusco Code
    486-1426
  • Mass(g)
    238
  • Measurement items
    Distance, area, volume, consecutive measurement, minimum/maximum measurement, Pythagorean measurement
  • Setting of measuring reference position
    4 parts
  • Degree of protection for enclosure
    IP54
  • Guaranteed duration
    3 years (web registration required)
  • Power Supply
    AAA Alkaline Battery x 2 pcs (Included)
  • Laser Safety Standard
    Class 2
  • Notes
    Measurement accuracy may decrease in cases where measurement environment is poor.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)