(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety G7 Lock 25 Tape Measure (With Shaku Scale)

Safety G7 Lock 25 Tape Measure (With Shaku Scale)

[Features]
· Comes with a belt holder for drop prevention that can be easily attached/detached with one hand.
· · Thickened tape is used to increase rigidity.
· Features a compact case.
· With a magnetic hook that attaches firmly to iron.
[Applications]
· For measuring lengths

Part Number

Configured Part Number is shown.

SFG7L2550S

Part Number
SFG7L2550S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

629,231 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 25 Product Type Main Body
Horizontal retention(m) 2.6 JAN Code 4975364120762 Trusco Code 471-8798
Mass(g) 356 Specifications With Strap, 455 Pitch Display, Claw Detachment Protector and Drop Protection Belt Holder Tape Rigid and Thick White Tape
Scale For shaku/foot measurement Mountable Belt Size Width within 60 mm, thickness within 5.5 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)