(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GG EVO Mag (Part Numbers)

GG EVO Mag

[Features]
· The high-durability nylon-coated tape provides excellent wear resistance.
· Utilizes a newly-designed short-stroke stopper.
· Features a newly-designed elastomer damper for increased shock resistance.
· Locks tape with less than 50% the travel distance of conventional measuring tapes.
· The new casing fits perfectly into the hand.

Part Number

Configured Part Number is shown.

Part Number
GGEVO25-55MG
GGEVO25-75MG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
JAN Code Trusco Code

543,077 IDR

1 Piece(s) 12 Day(s) 5.54954183158545448-4380

658,462 IDR

1 Piece(s) 12 Day(s) 7.54954183158552448-4401

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator Both Sides Standard JIS Class 1
Product Type Body Horizontal retention(m) 2.4 455 mm pitch display Available
Deceleration Button NA Shock absorber Available Details Type Mobile Claw, Lock type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)