(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GG V

GG V

[Features]
· The tape is coated with silica, allowing it to be written on with pencil.
· Easy-grip elastomer case.
[Applications]
· For measuring in a variety of locations and situations.

Part Number

Configured Part Number is shown.

GGV25-55

Part Number
GGV25-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

328,719 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Horizontal retention(m) 2.4
JAN Code 4954183160852 Trusco Code 773-6495 455 mm pitch display Available
Cover material Elastomer Details Type Movement Claw, Lock Type, Durable Claw

Please check the type/dimensions/specifications of the part GGV25-55 in the GG V series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)