(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GG EVOQ Measuring Tape

GG EVOQ Measuring Tape

[Features]
· The high-durability nylon-coated tape provides excellent wear resistance.
· Utilizes a newly-designed short-stroke stopper.
· Features a newly-designed elastomer damper for increased shock resistance.

Part Number

Configured Part Number is shown.

GGEVO25-55H

Part Number
GGEVO25-55H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

422,222 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Horizontal retention(m) 2.4
JAN Code 4954183158613 Trusco Code 475-6347 Tape material Nylon Coat (SK Material)
Weight(g) 355 Supplement Includes Quick Holder

Please check the type/dimensions/specifications of the part GGEVO25-55H in the GG EVOQ Measuring Tape series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)