(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

G7 Lock 19 Tape Measure

G7 Lock 19 Tape Measure

[Features]
· Made using strong tape with a rigidity force that is 1.5 times that of conventional tapes and that extends measurable distance.
· Elastic resin guards the whole body.
· The hook guard bumper protects the hook from impact if dropped
· 0-point correction movable hook
· With shock absorber
[Applications]
· For measuring lengths

Part Number

Configured Part Number is shown.

G7L1950

Part Number
G7L1950
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

396,166 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 19 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2
JAN Code 4975364121042 Trusco Code 753-7719 Specifications 455 Pitch Display, with Large Belt Clip, with Claw Fly Stopper Protector, Accessory: with Strap
Tape Rigid and Thick White Tape Scale Meter

Please check the type/dimensions/specifications of the part G7L1950 in the G7 Lock 19 Tape Measure series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)