(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GG EVO Stainless Steel

GG EVO Stainless Steel

[Features]
· Features a water-resistant stainless steel spring and tape.
· Uses a short-stroke stopper.
· Features an elastomer damper for increased shock resistance.
[Applications]
· For wet work areas / outdoor work
· Water supplies
· Coastal areas
· Civil engineering

Part Number

Configured Part Number is shown.

Part Number
GGEVOS19-55
GGEVOS25-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTape Width
(mm)
Horizontal retention
(m)
JAN Code Trusco Code Weight
(g)

458,120 IDR

1 Piece(s) 12 Day(s) 191.84954183158569448-4410272

594,978 IDR

1 Piece(s) 8 Day(s) or more 252.44954183158576411-0323342

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator Both Sides Standard JIS Class 1
Product Type Body 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Details Type Mobile Claw, Lock type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)