(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GG EVO X Mag

GG EVO X Mag

[Features]
· The high-durability nylon-coated tape provides excellent wear resistance.
· Uses a short-stroke stopper.
· Features an elastomer damper for increased shock resistance.
· Uses a strong neodymium magnet.
· Locks tape with less than 50% the travel distance of conventional measuring tapes
· Newly-designed short-stroke stopper
· The newly-designed elastomer damper provides shock resistance
· The new casing fits perfectly in the hand
· Uses a strong neodymium magnet

Part Number

Configured Part Number is shown.

GGEVOX25-55MG

Part Number
GGEVOX25-55MG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

643,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Horizontal retention(m) 2.4
JAN Code 4954183159214 Trusco Code 448-4428 Weight(g) 353
455 mm pitch display Available Deceleration Button NA Shock absorber Available
Details Type Mobile Claw, Lock type

Please check the type/dimensions/specifications of the part GGEVOX25-55MG in the GG EVO X Mag series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)