(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GG EVO X With Shaku (Approx. 30.3 cm) Scale

GG EVO X With Shaku (Approx. 30.3 cm) Scale

[Features]
· The high-durability nylon-coated tape provides excellent wear resistance.
· Uses a short-stroke stopper.
· Features an elastomer damper for increased shock resistance.
[Applications]
· For both harsh indoor and outdoor conditions
· Civil engineering
· Formwork
· Plastering

Part Number

Configured Part Number is shown.

GGEVOX25-55S

Part Number
GGEVOX25-55S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

477,436 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Sides
Product Type Body Horizontal retention(m) 2.4 JAN Code 4954183158521
Trusco Code 475-6401 Tape Coating High Durability Nylon Scale Specification For shaku/foot measurement
Weight(g) 339 Details Type 4-point Rivet Supplement With Large Belt Clip

Please check the type/dimensions/specifications of the part GGEVOX25-55S in the GG EVO X With Shaku (Approx. 30.3 cm) Scale series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)