(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NeoLock DXS With Shaku (Approx. 30.3 cm) Scale

NeoLock DXS With Shaku (Approx. 30.3 cm) Scale

[Features]
· Includes shaku (approx. 30.3 cm) conversion scale.
· Pushing the stopper all the way to the lowest position engages the lock.
· Releasing the stopper and pushing it up to the highest position engages the brake, allowing the tape pull-out speed to be reduced.
· Features a rust-resistant, stainless steel spring. (A high-durability specification geared towards harsh working conditions)
[Applications]
· A high-durability specification geared towards harsh working conditions.

Part Number

Configured Part Number is shown.

DXS25-55S

Part Number
DXS25-55S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

437,265 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Horizontal retention(m) 2.4
JAN Code 4954183158651 Trusco Code 432-6539 Weight(g) 325
455 mm pitch display Available Deceleration Button Available Shock absorber Available
Details Type Mobile Claw, Lock type

Please check the type/dimensions/specifications of the part DXS25-55S in the NeoLock DXS With Shaku (Approx. 30.3 cm) Scale series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)