(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NeoLock GTZ With Shaku (Approx. 30.3 cm) Scale

NeoLock GTZ With Shaku (Approx. 30.3 cm) Scale

[Features]
· Compact tape with a width of just 27 mm.
· Includes easy-to-read star marks at 1‑m intervals
· Good quality, wide tape
· The tens (units) are easy to see
· Multi-angular brake
[Applications]
· Professional use at construction work sites, etc.

Part Number

Configured Part Number is shown.

GTZ27-55S

Part Number
GTZ27-55S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

399,317 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 27 Scale Indicator Both Sides
Product Type Body Horizontal retention(m) 2.6 JAN Code 4954183157784
Trusco Code 475-6436 Scale Specification For shaku/foot measurement Weight(g) 326
Details Type 4-point Rivet Supplement With Large Belt Clip

Please check the type/dimensions/specifications of the part GTZ27-55S in the NeoLock GTZ With Shaku (Approx. 30.3 cm) Scale series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)