(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NeoLock GTZ

NeoLock GTZ

[Features]
· Compact tape with a width of just 27 mm.
· Includes easy-to-read star marks at 1‑m intervals
· Good quality, wide tape
· The tens (units) are easy to see
· Multi-angular brake
[Applications]
· Professional use at construction work sites, etc.

Part Number

Configured Part Number is shown.

GTZ27-55

Part Number
GTZ27-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

399,317 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 27 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Horizontal retention(m) 2.6
JAN Code 4954183157777 Trusco Code 475-6428 Weight(g) 326
Details Type 4-point Rivet Supplement With Large Belt Clip

Please check the type/dimensions/specifications of the part GTZ27-55 in the NeoLock GTZ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)