(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Grindstone C (Carbon)【10-20 Pieces Per Package】

Mold Grindstone C (Carbon)

[Features]
· Grindstone for semi-finishing and finishing.
· Can be used for dry and wet methods.
· Comparatively soft grindstone.
· # 120, #180, #240 can also be manufactured.
[Applications]
· For removal of irregularities made during polishing of molds. (Sealed beam countermeasures)
· For polishing prior to use of diamond paste.
· Polishing grindstone for molds.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
C43D-1000
C43D-1200
C43D-1500
C43D-2000
C43D-280
C43D-400
C43D-600
C43D-800
C43F-1000
C43F-1200
C43F-1500
C43F-2000
C43F-280
C43F-400
C43F-600
C43F-800
C46D-1000
C46D-1200
C46D-1500
C46D-2000
C46D-280
C46D-400
C46D-600
C46D-800
C63F-1000
C63F-1200
C63F-1500
C63F-2000
C63F-280
C63F-400
C63F-600
C63F-800
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Width W
(mm)
Length
(mm)
Thickness T
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

1,413,231 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 10001310034538709001081416-7465851 Box (10 pcs)

1,498,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 12001310034538709001098416-7473851 Box (10 pcs)

1,498,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 15001310034538709001104416-7481851 Box (10 pcs)

2,244,923 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 20001310034538709001111416-7490851 Box (10 pcs)

746,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 2801310034538709001043416-7503851 Box (10 pcs)

889,231 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 4001310034538709001050416-7511851 Box (10 pcs)

944,154 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 6001310034538709001067416-7520851 Box (10 pcs)

1,081,231 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 8001310034538709001074416-7538851 Box (10 pcs)

1,690,462 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 10001310054538709001166416-75461441 Box (10 pcs)

1,998,000 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 12001310054538709001173416-75541441 Box (10 pcs)

1,998,000 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 15001310054538709001180416-75621441 Box (10 pcs)

2,994,000 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 20001310054538709001197416-75711441 Box (10 pcs)

1,081,231 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 2801310054538709001128416-75891441 Box (10 pcs)

1,221,692 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 4001310054538709001135416-75971441 Box (10 pcs)

1,331,231 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 6001310054538709001142416-76011441 Box (10 pcs)

1,385,846 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 8001310054538709001159416-76191441 Box (10 pcs)

2,217,385 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 1000610034538709001005416-7627801 Box (20 pcs)

2,332,923 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 1200610034538709001012416-7635801 Box (20 pcs)

2,332,923 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 1500610034538709001029416-7643801 Box (20 pcs)

3,441,538 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 2000610034538709001036416-7651801 Box (20 pcs)

1,224,308 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 280610034538709000961416-7660801 Box (20 pcs)

1,443,692 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 400610034538709000978416-7678801 Box (20 pcs)

1,662,923 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 600610034538709000985416-7686801 Box (20 pcs)

1,717,846 IDR

20 Pieces Per Package

1 Pack(s) 1 Day(s) 800610034538709000992416-7694801 Box (20 pcs)

2,022,462 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 10001315054538709001241416-77082101 Box (10 pcs)

2,494,462 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 12001315054538709001258416-77162101 Box (10 pcs)

2,494,462 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 15001315054538709001265416-77242101 Box (10 pcs)

3,715,693 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 20001315054538709001272416-77322101 Box (10 pcs)

1,331,231 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 2801315054538709001203416-77412101 Box (10 pcs)

1,498,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 4001315054538709001210416-77592101 Box (10 pcs)

1,635,385 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 6001315054538709001227416-77672101 Box (10 pcs)

1,720,769 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 8001315054538709001234416-77752101 Box (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Grindstone For Molds Color Blue gray

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)