(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oberg Cut Hand File With Handle

Oberg Cut Hand File With Handle

[Features]
· Edges and surface are parallel.
· Single-cut and coarse surfaces with one coarse edge.
· Useful for all types of flat filing and uses a Oberg cut to quickly disperse of shavings while providing a smooth surface finish to most materials.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

1-106-10-1-2

 
Part Number
1-106-10-1-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

671,231 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type ironworking files Overall Length(mm) 375 Roughness of grain Coarse
Blade Length(mm) 250 Blade Width(mm) 25 Compatible File Cord 09
Shape Flat JAN Code 7311518000325 Trusco Code 757-1771

Please check the type/dimensions/specifications of the part 1-106-10-1-2 in the Oberg Cut Hand File With Handle series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)