(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M Roloc Disc Pad (With 6 mm Shaft)

3M Roloc Disc Pad (With 6 mm Shaft)

[Features]
· A pad that makes it easy to quickly install or remove discs by simply rotating the 3M Roloc disc product 1/2 a rotation. (With 6 mm shaft)
[Applications]
· For 3M Roloc disc products.
· Tool used: 6 mm collet chuck grinder.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RP-EH-3IN
RP-H-1.5IN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
JAN Code Trusco Code Number Contained In A Packet

835,385 IDR

1 Piece(s) 1 Day(s) 764547452332465470-24411 pc.

778,615 IDR

1 Piece(s) 1 Day(s) 384547452668045470-24501 pc.

Loading...

  1. 1

Basic Information

Type Fixtures/Others Notes This product is not for general consumers, and no indications or manuals intended for general consumers are included. When using a disc sander of 3M[[TM]], remove the 6 mm shaft. Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)