(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jigsaw Blade Clear Right Angle Blade (for Wood) Dual Type【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

3460-PC

Features

●By providing multiple windows on blade part, frictional heat and chips are smoothly discharged from there even when there is little clearance between the blade and the work piece at the time of cutting.
●Since there no gaps, blade sway is extremely minim

Usage

●For cutting wood etc.

Specification

●Number of Teeth:12
●Total Length(mm):100
●Thickness(mm):1.45
●Effective Cutting Length(mm):75
●Cutting Performance(mm) Plastic:3 to 60
●Cutting Performance(mm) Adhesive Assembly Material:3 to 60
●Q'ty Per Bag(sheet):5
●Compatible Model: MAKITA/HITACHI/RYOBI/B&D Dual Purpose Type

Materials

●Chrome Vanadium Steel
Part Number
3460-PC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

211,801 IDR

5 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1PK (5 sheets)

Loading...

  1. 1
 

Basic Information

Use Wood / Plastic Product Model Combined Use Type TPI 12
Thickness(mm) 1.45 Total Length(mm) 100 Effective Cutting Length(mm) 75
Cutting Capacity Aluminum(mm) - Cutting Capacity Stainless Steel(mm) - Cutting Depth Plastic(mm) 3~60
Cutting Capacity Wood(mm) - Cutting Depth Plywood(mm) 3~60 Cutting Depth Bonded Laminated Lumber(mm) 3~60
JAN code 4028655273460 Trusco Code 471-5845 Mass(g) 35
Compatible Models For Makita, Hitachi, Ryobi, B&D Material Details Chrome Vanadium Steel Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc.
Number Contained In A Packet 1PK (5 sheets)

Please check the type/dimensions/specifications of the part 3460-PC in the Jigsaw Blade Clear Right Angle Blade (for Wood) Dual Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)