(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bi-Metal Hacksaw 3809 Series

Bi-Metal Hacksaw 3809 Series

[Features]
· Bahco's unique high-quality, high-speed steel hacksaws are known internationally for their excellent sharpness and durability.
· Shatterproof bi-metal replacement blades that can also withstand use at high cutting speeds.
[Applications]
· Delivers high-precision cutting across a wide range of materials; from stainless steel through to aluminum as well as molding materials such as round/square rods and profiles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3809-350-25-1.25-6
3809-350-25-1.25-10
3809-400-32-1.60-4
3809-400-32-1.60-10
3809-450-32-1.60-6
3809-650-50-2.50-6
3809-700-50-2.50-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Threads Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Hole Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

604,615 IDR

1 Piece(s) 35 Day(s) 6350251.258.57311518113773471-46018810 pcs.

637,538 IDR

1 Piece(s) 1 Day(s) 10350251.258.57311518113759471-45808810 pcs.

893,846 IDR

1 Piece(s) 12 Day(s) 4400321.68.57311518113919471-473316010 pcs.

941,846 IDR

1 Piece(s) 1 Day(s) 10400321.68.57311518113896471-471716010 pcs.

1,095,385 IDR

1 Piece(s) Quote 6450321.610.57311518114053471-486517710 pcs.

2,972,308 IDR

1 Piece(s) 35 Day(s) 6650502.512.57311518114671471-51956345 pcs.

3,240,000 IDR

1 Piece(s) 12 Day(s) 6700502.512.57311518114725471-52176795 pcs.

Loading...

  1. 1

Basic Information

Material Alloy tool steel Product Model Contour Machine Blade

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)