(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inner Diameter Cutter For PVC Tubes, Inner Diameter Cutter Set

Inner Diameter Cutter For PVC Tubes, Inner Diameter Cutter Set

[Features]
· Enables easy cutting by attaching to a disk grinder.
· Optimal for work in deep positions since it is a long type.
· Electric drill / rechargeable drill that can be used at 12 V or above.
[Applications]
· For cutting the inner surface of riser PVC pipes.
· Cutting the inner surface of riser PVC pipes.

Part Number

Configured Part Number is shown.

TNC-40D

Part Number
TNC-40D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrdering unit

2,375,385 IDR

1 Piece(s) 8 Day(s) or more 1S

Loading...

  1. 1

Basic Information

Product Model Internal PVC Pipe Cutter Total Length(mm) 122.5 Mass(g) 270
Maximum Cutting Thickness(mm) 7 Cutter O.D.(mm) 41 JAN Code 4975180886231
Trusco Code 469-6701 Set Contents TNC-40AL、TNC-40C Abstract Adaptable cutting size VP 50 to 100, VU 40 to 200
Ordering unit 1S

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)