(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutting wheel (for metal)【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

0032-1603

Part Number
0032-1603
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOrdering Unit

589,231 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 1 pc (10 pcs)

Loading...

  1. 1

Basic Information

Product Model Flat Particle Size(#) 36 Outside Diameter(mm) 105
Blade Thickness(mm) 1.3 Inner Diameter(mm) 15 Max. Rotational Speed(rpm) 14500
Hardness TBF JAN Code 4966375133063 Trusco Code 767-6492
Mass(g) 312 Ordering Unit 1 pc (10 pcs)

Please check the type/dimensions/specifications of the part 0032-1603 in the Cutting wheel (for metal) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)