(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
"BARITORI" Full Thread Burring Bit

"BARITORI" Full Thread Burring Bit

Standard Unit Price:
201,692 IDR
Days to Ship :
12 Day(s)

[Features]
· Special bit for full thread screw and iron deburring.
· A must-have in hanging bolt and air-conditioning equipment installations.
· Also ideal for anchor bolt terminal processing.
· Full thread screw deburring, which used to be done with a grinder, can now be performed easily with an electric impact driver. "The nut doesn't go in..." problem on site is now solved. This is a must-have for craftspeople who use full thread screws.
· Excellent durability.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Special Purpose
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    55
  • JAN Code
    4907587347169
  • Trusco Code
    438-7546
  • Specifications
    High Durability Tempered Blade, 18 V Suitable for Impact
  • Mass(g)
    37.5
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
201,692 IDR

Part Number : A20ZB55
Days to Ship 12 Day(s)
Standard Unit Price 201,692 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Special Purpose
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    55
  • JAN Code
    4907587347169
  • Trusco Code
    438-7546
  • Specifications
    High Durability Tempered Blade, 18 V Suitable for Impact
  • Mass(g)
    37.5