(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Impactor Bit Check (no magnet)

Impactor Bit Check (no magnet)

Standard Unit Price:
1,650,940 IDR
Days to Ship :
12 Day(s)

[Features]
· Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes.
· Use with the included impact bit holder (057676) to extend the life of the product and reduce costs.

Basic Specifications

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Set Content(Pieces)
    · [[ (+)]]2 x 3 pcs / [[ (+)]]3 x 1 pc, Torx T25 x 3 pcs / T30 x 1 pc / T40 x 1 pc, "Impactor" bit holder
  • JAN Code
    4013288156792
  • Trusco Code
    769-3486
  • Mass(g)
    115
  • Specifications
    Diamond Coating
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
1,650,940 IDR

Part Number : 057682
Days to Ship 12 Day(s)
Standard Unit Price 1,650,940 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Set Content(Pieces)
    · [[ (+)]]2 x 3 pcs / [[ (+)]]3 x 1 pc, Torx T25 x 3 pcs / T30 x 1 pc / T40 x 1 pc, "Impactor" bit holder
  • JAN Code
    4013288156792
  • Trusco Code
    769-3486
  • Mass(g)
    115
  • Specifications
    Diamond Coating