(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Torque-set bit

Torque-set bit

Standard Unit Price:
236,924 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Drive pin 1/4" (6.35 mm). bit.
· The tip has a special construction so that torque can be transmitted with a high efficiency.
· The lifetime is also long.

Basic Specifications

  • Tip Type
    Plus (+)
  • Specifications
    Construction Work
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Shank Diameter(mm)

Refine by

  • 6.35
  • 6.36
  • 6.37
  • 6.38
  • 6.39
  • Clear
Total Length(mm)

Refine by

  • 25
  • 32
  • Clear
JAN Code

Refine by

  • 4013288033109
  • 4013288033123
  • 4013288033130
  • 4013288033147
  • 4013288033154
  • Clear
Trusco Code

Refine by

  • 761-8701
  • 761-8697
  • 761-8689
  • 761-8671
  • 761-8662
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
1 pc.
6.35
25
4013288033109
761-8662
12 Day(s)
287,693 IDR

Part Number : 066624
Days to Ship 12 Day(s)
Standard Unit Price 287,693 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • JAN Code
    4013288033109
  • Trusco Code
    761-8662
  • Mass(g)
    13.8
  • Specifications
    Construction Work
1 pc.
6.36
25
4013288033123
761-8671
12 Day(s)
236,924 IDR

Part Number : 066628
Days to Ship 12 Day(s)
Standard Unit Price 236,924 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.36
  • Total Length(mm)
    25
  • JAN Code
    4013288033123
  • Trusco Code
    761-8671
  • Mass(g)
    4.6
  • Specifications
    Construction Work
1 pc.
6.37
25
4013288033130
761-8689
12 Day(s)
236,924 IDR

Part Number : 066630
Days to Ship 12 Day(s)
Standard Unit Price 236,924 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.37
  • Total Length(mm)
    25
  • JAN Code
    4013288033130
  • Trusco Code
    761-8689
  • Mass(g)
    4.6
  • Specifications
    Construction Work
1 pc.
6.38
25
4013288033147
761-8697
Quote
236,924 IDR

Part Number : 066632
Days to Ship Quote
Standard Unit Price 236,924 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.38
  • Total Length(mm)
    25
  • JAN Code
    4013288033147
  • Trusco Code
    761-8697
  • Mass(g)
    5.2
  • Specifications
    Construction Work
1 pc.
6.39
32
4013288033154
761-8701
12 Day(s)
236,924 IDR

Part Number : 066634
Days to Ship 12 Day(s)
Standard Unit Price 236,924 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.39
  • Total Length(mm)
    32
  • JAN Code
    4013288033154
  • Trusco Code
    761-8701
  • Mass(g)
    5.2
  • Specifications
    Construction Work