(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screwdriver Bit, Shank Diameter 6.35 mm

Screwdriver Bit, Shank Diameter 6.35 mm

Standard Unit Price:
37,692 IDR-
Days to Ship :
1 Day(s)

[Features]
· Mass-produced in lots to achieve consistent quality and low cost. Original special alloy steel is used. As a result of quality control, the product has long proved itself as a bit that hardly ever breaks even when used in industries that require work in severe and harsh environments.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Order quantity
    10 pcs.
Part Number
Order quantity

Refine by

  • 10 pcs.
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 100
  • Clear
JAN Code

Refine by

  • 4907587322500
  • 4907587322517
  • Clear
Trusco Code

Refine by

  • 125-5312
  • 125-5304
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
65
4907587322500
125-5304
1 Day(s)
37,692 IDR

Minimum order quantity is 10.

Part Number : MA16-2065H
Days to Ship 1 Day(s)
Standard Unit Price 37,692 IDR
Quantity 10 pcs.

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • JAN Code
    4907587322500
  • Trusco Code
    125-5304
  • Mass(g)
    11
10 pcs.
100
4907587322517
125-5312
1 Day(s)
46,769 IDR

Minimum order quantity is 10.

Part Number : MA16-2100H
Days to Ship 1 Day(s)
Standard Unit Price 46,769 IDR
Quantity 10 pcs.

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • JAN Code
    4907587322517
  • Trusco Code
    125-5312
  • Mass(g)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)