(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

スライドエアニッパ(タテ型) 押しタイプ

【特長】
・ゲートカットロボットに取り付けてゲートカット作業を行います。ワークに密着してカットしますので仕上げ精度に優れます。
・ブレードの刃開きが調整できます。
・コンパクトタイプ、ゲートピッチが20mmでも無理なく対応できます。
・スライドストロークが自由に選択できます。(0~3mm、NT20は0~8mm)
【用途】
・ABS樹脂などカット用。

Part Number

Configured Part Number is shown.

Part Number
GT-NT03R
GT-NT05R
GT-NT10R
GT-NT20R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Width
(mm)
Depth
(mm)
Height
(mm)
Mouting Hole (A×B) Trusco Code JAN Code Mass
(g)
Quantity

6,025,077 IDR

1 Piece(s) Quote 1.5147270.4–0.5196268.114×43465-075149075873092351781 unit

5,605,658 IDR

1 Piece(s) Quote 2.5196470.4–0.5326471.120×45465-077849075873092803251 unit

6,770,769 IDR

1 Piece(s) Quote 3.5441820.4–0.5387388.124×53465-079449075873093345151 unit

7,501,539 IDR

1 Piece(s) Quote 59312370.5 to 0.644103102.128×80465-081649075873093899301 unit

Loading...

  1. 1

Basic Information

Product Type Air Nipper Movement Type Single Acting Type Quantity 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)