(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Flux Hammer

Air Flux Hammer

[Features]
· As it is small and lightweight, it is convenient to use.
· Easy to replace the chisel.
[Applications]
· For a wide range of work applications, from woodwork, aluminum chipping and stone engraving to welding steel, rust and paint removal.

PDF

Part Number

Configured Part Number is shown.

NF-20

 
Part Number
NF-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

6,240,000 IDR

1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of Non-load Blows(rpm) 5000 Air Consumption(m3/min) 0.15
Total Length(mm) 178 Operating Air Pressure(Mpa) 0.6 Hose Inlet Rc1/4
Trusco Code 344-8738 Mass(g) 880 Notes Please use dedicated chisels for NF-20.
Number Contained In A Packet 1 unit

Please check the type/dimensions/specifications of the part NF-20 in the Air Flux Hammer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)