(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Sander

Part Number

Configured Part Number is shown.

NSG180XC

 
Part Number
NSG180XC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,263,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.65 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 7600
Exhaust Front Total Length(mm) 209 Trusco Code 753-4141
Weight(g) 2200 Hose Mouth Mounting Screw(Rc) 3/8 Paper Size(mm) 180×22
Accessory Coupler Plug, Paper Pad, Turning Rod, Hex Wrench

Please check the type/dimensions/specifications of the part NSG180XC in the Air Sander series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)