(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M Cracking Sander Replacement PSA Pad 3125-SFT

3M Cracking Sander Replacement PSA Pad 3125-SFT

Excellent flexibility makes it ideal for polishing curved surfaces, etc.
Operating air pressure (Mpa): 0.6
Outer diameter (mm): 30

Part Number

Configured Part Number is shown.

3125-SFT

Part Number
3125-SFT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

140,308 IDR

10 Piece(s) 1 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Outer Diameter(mm) 30 Details Type Soft
JAN Code 4548623955728 Trusco Code 485-9022 Mass(g) 10
Number Contained In A Packet 10 pcs.

Please check the type/dimensions/specifications of the part 3125-SFT in the 3M Cracking Sander Replacement PSA Pad 3125-SFT series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)