(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dedicated Hose For Double Action Air Sander

Dedicated Hose For Double Action Air Sander

[Features]
· Hose for connecting a Festool air sander with a Festool dust extractor.
· 2-in-1 type with integrated air supply and dust extraction for excellent workability.
· Anti-static hose suppresses electrostatic shock in winter.
[Applications]
· For Festool air tool dust collection.

Part Number

Configured Part Number is shown.

497478

Part Number
497478
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

17,236,923 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Hose Length(m) 3.5 Hose outer diameter(mm) 58 JAN Code 4014549152072
Trusco Code 760-2456 Mounting Port Dedicated hose for Festool Air Gun, Festool Dust Collector Mass(kg) 2.28

Please check the type/dimensions/specifications of the part 497478 in the Dedicated Hose For Double Action Air Sander series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)