(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Angle Grinder

Air Angle Grinder

[Features]
· Suitable for flat surface polishing.
· Super powerful high power with the #1 output in the industry. (Output 1200 W)
· Uses a spindle lock for easy replacement.
[Applications]
· For polishing metal, etc.
· Ideal for intense sharpening in bridge beams, shipbuildings, and thick welding sites.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NAG-400A
NGP-100
NGP-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of load-free rotations
(rpm)
Applicable Grindstone Dimensions: outer diameter
(mm)
Applicable Grindstone Dimensions: inner diameter
(mm)
Overall Length Air Consumption Amount
(m³/min)
Trusco Code Weight
(g)
Hose Inlet

8,501,538 IDR

1 Piece(s) 12 Day(s) 13600100152160.65351-66281700Rc1/4

11,718,462 IDR

1 Piece(s) 12 Day(s) 13600100152251344-87461800Rc3/8

12,263,077 IDR

1 Piece(s) 12 Day(s) 10900125222251344-87541900Rc3/8

Loading...

  1. 1

Basic Information

Applicable Grindstone Dimensions: thickness(mm) 6 Ventilation Side Operating Air Pressure(Mpa) 0.6
Tip tool Grindstone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)