(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Die Grinder (Long Shaft Type)

Air Die Grinder (Long Shaft Type)

[Features]
· Optimal for grinding in locations that can't be reached using the long type.
· 3 mm and 6 mm collets are included.
[Applications]
· Light grinding in locations that can't be reached using the long type.

PDF

Part Number

Configured Part Number is shown.

BP822E

 
Part Number
BP822E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrdering Unit

6,256,923 IDR

1 Piece(s) 8 Day(s) or more 1 unit

Loading...

  1. 1

Basic Information

Product Type Long shaft type Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 25000
Overall Length(mm) 258 Operating Air Pressure(Mpa) 0.63 Air Consumption Amount(m³/min) 0.113
Ventilation Direction Side JAN Code 7314150184279 Trusco Code 471-5381
Hose Inlet 1/4 Mass(g) 800 Ordering Unit 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)