(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Drills Non-reverse Rotation Type 13 mm

Air Drills Non-reverse Rotation Type 13 mm

[Features]
· Small-sized, lightweight and powerful air motor are used, so that quick drilling work is possible.
[Applications]
· For drilling work in various industries such as electrical equipment, sash, sheet metal, prefabrication, etc

PDF

Part Number

Configured Part Number is shown.

NRD12PA

 
Part Number
NRD12PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,001,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Drills Chuck Capacity(mm) 13 Drilling Capacity(mm) 13
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 1500 Air Consumption Amount(m³/min) 0.65
Hose Inlet Rc1/4 Trusco Code 753-4043 Exhaust Rear
Total Length(mm) 187 Weight(g) 2600 Accessories Coupler Plug, Drill Chuck, Chuck Handle

Please check the type/dimensions/specifications of the part NRD12PA in the Air Drills Non-reverse Rotation Type 13 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)