(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sanding Plate Paper Accessory For Multi Tools【5 Pieces Per Package】

Sanding Plate Paper Accessory For Multi Tools

[Features]
· Can be used for various tasks as a substitute for a wide array of tip tools.

Part Number

Configured Part Number is shown.

Part Number
P60AUZ70G
P80AUZ70G
P120AUZ70G
P180AUZ70G
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Specifications

190,769 IDR

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more 604969655809641760-3096Bosch, AUZ 70G Paper #60/5

190,769 IDR

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more 804969655809658760-3100Bosch, AUZ 70G Paper #80/5

190,769 IDR

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1204969655809665760-3061Bosch, AUZ 70G Paper #120/5

190,769 IDR

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1804969655809672760-3070Bosch, AUZ 70G Paper #180/5

Loading...

  1. 1

Basic Information

Product Type Other Related Products Features Can be used for various tasks by replacing extensive tip tools. Application For grinding wood and metals, and removing paint.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)