(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lever Clamp (Part Numbers)

Lever Clamp

[Features]
· One-Touch Clamp
· Very convenient for fixing workpieces during work, and for use in MFT/3 holes and side rail grooves and FESTOOL guide rail grooves, and shortens work time drastically.
[Applications]
· For woodwork.

PDF

Part Number

Configured Part Number is shown.

491594

 
Part Number
491594
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

3,870,769 IDR

1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Application For woodworking Product Type Related Item Mass(g) 575
Clamp Width(mm) 160 JAN Code 4014549012543 Trusco Code 760-1867
Quantity 1 pc.

Please check the type/dimensions/specifications of the part 491594 in the Lever Clamp series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)