(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multifunction Table

Multifunction Table

[Features]
·It has achieved processing such as cutting safely and accurately by using with a guide rail
·Accuracy is improved further with angle stop, slide stop and included clamp
·Ideal table height of 90 cm based on ergonomics
·Foldable legs that take up less space and are easy to move
·It can be combined with the compact module system CMS
·CMS accessories can also be used in the V-shaped groove
·It can be combined with vacuum clamping VAC SYS
·High-performance mobile workbench with a wide variety of variations
·Work efficiency is greatly improved by the system
[Applications]
·It safely and firmly holds materials of various shapes and sizes
·It is easy to process the material accurately, and it can be used in more various work applications in combination with the compact module system CMS and the vacuum clamp system VAC SYS
·Easy to carry and great for both on-site and in the workplace
·You can connect several tables with a connector
·For woodworking

PDF

Part Number

Configured Part Number is shown.

495315

 
Part Number
495315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

54,261,538 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Application For woodworking Product Type Related Item Mass(g) 28000
Material Frame: Aluminum, Top Panel: MDF Load Resistance(kg) 120 JAN Code 4014549096420
Trusco Code 760-2049 Width x Depth x Height(mm) 1,157 X 773 X 900 (180 when Folded) mm

Please check the type/dimensions/specifications of the part 495315 in the Multifunction Table series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)