(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary band saw spare blade【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

0031-8782

Part Number
0031-8782
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

4,240,000 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1 Box (5 pcs)

Loading...

  1. 1

Basic Information

Product Model Blade for Hand Saw Material High-speed steel Overall Length(mm) 1130
Number of Teeth 14 Overall Width(mm) 12.5 Thickness(mm) 0.5
JAN Code 4966375135197 Trusco Code 377-9041 Product Name Band Saw Blade for Hitachi CB12VA2, CB12FA2, High-Speed Steel, 14 Teeth, Pack of 5
Compatible Model CB12 Series Weight(Kg) 0.4 Number Contained In A Packet 1 Box (5 pcs)

Please check the type/dimensions/specifications of the part 0031-8782 in the Rotary band saw spare blade series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)