(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric multi-saw (Part Numbers)

Part Number

Configured Part Number is shown.

EAR800-JP

Part Number
EAR800-JP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,995,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Reciprocating Saws (Pipe Saws) Voltage(V) AC100 Number of Strokes(min-1) 0~3000
Stroke(mm) 20 Power Consumption(W) 300 Double Insulation Not Included
Trusco Code 474-3075 JAN Code 4536178862233 Mass(g) 1650
Cutting Performance Wood: 110 mm, Soft Steel Sheet: 3 mm, Aluminum: 10 mm Cord Length(m) 3 Accessory Pruning Blade, Wood Cutting Reciprocating Saw Blade (10 TPI), Metal Cutting Reciprocating Blade (18 TPI), Soft Bag

Please check the type/dimensions/specifications of the part EAR800-JP in the Electric multi-saw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)