(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Reciprocating Saw (18V)

Part Number

Configured Part Number is shown.

EXR18-JP

Part Number
EXR18-JP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,441,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Reciprocating Saws (Pipe Saws) Voltage(V) 18 Number of Strokes(min-1) 0~3000
Stroke(mm) 22 Double Insulation Not Included Trusco Code 474-3091
JAN Code 4536178001397 Mass(g) 1900 Cutting Performance Wood: 90 mm, Pipe: 60 mm, Soft Steel Pipe: 3 x 60 mm
Charge time 40 minute Accessory 18 V Lithium 1.5 Ah Battery Pack (BL1518-JP), Charger (LC1418), Blade (10TPI, 18TPI) X 1 Each, Soft Bag

Please check the type/dimensions/specifications of the part EXR18-JP in the Rechargeable Reciprocating Saw (18V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)