(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Random Orbital Sander (Dust Collection Type) Lamb's Wool Bonnet

Random Orbital Sander (Dust Collection Type) Lamb's Wool Bonnet

[Features]
High-quality luster can be achieved.
The attachment and detachment method is a hook-and-loop tape type.
1 pc. included.
[Applications]
For polishing, etc.

Part Number

Configured Part Number is shown.

2608610001

Part Number
2608610001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrdering Unit

258,462 IDR

1 Piece(s) 8 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 130 Removal method Velcro Type JAN Code 3165140014786
Trusco Code 378-4371 Mass(g) 44 Ordering Unit 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)