(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Random Orbital Sander (Dust Collection Type) Polishing Felt

Random Orbital Sander (Dust Collection Type) Polishing Felt

[Features]
· A clean and polished finish can be obtained.
[Applications]
· For wood and metal finish polishing.

Part Number

Configured Part Number is shown.

2608613009

Part Number
2608613009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrdering Unit

193,846 IDR

1 Piece(s) 8 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 128 Removal method Velcro Paper Type JAN Code 3165140032780
Trusco Code 378-4398 Mass(g) 50 Ordering Unit 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)