(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Random Orbital Sander (Dust Collection Type) Polishing Sponge

Random Orbital Sander (Dust Collection Type) Polishing Sponge

[Features]
It is perfect for waxing.
The attachment and detachment method is a hook-and-loop style type.
1 pc. included.
[Applications]
For wax coating, etc.

Part Number

Configured Part Number is shown.

2608613005

Part Number
2608613005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrdering Unit

281,368 IDR

1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 128 Removal method Velcro Paper Type JAN Code 3165140014854
Trusco Code 378-4380 Mass(g) 40 Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part 2608613005 in the Random Orbital Sander (Dust Collection Type) Polishing Sponge series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)