(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary Polisher RAP150 Polishing Pad

Rotary Polisher RAP150 Polishing Pad

[Features]
· Polishing pad for ø80 mm.
· Backing: plastic
[Applications]
· For polishing.

Part Number

Configured Part Number is shown.

488337

Part Number
488337
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,232,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimensions(mm) 70 Compatible Model 570780 JAN Code 4014549071953
Trusco Code 760-1808 Mass(kg) 0.084

Please check the type/dimensions/specifications of the part 488337 in the Rotary Polisher RAP150 Polishing Pad series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)