(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Festool Granat Sandpaper For ø125‑mm Sanders (StickFix Hook-And-Loop Design)【50-100 Pieces Per Package】

Festool Granat Sandpaper For ø125‑mm Sanders (StickFix Hook-And-Loop Design)

[Features]
· Sandpaper with 9 holes for use with ø125‑mm sanders.
· StickFix hook-and-loop design.
· Uses alumina and ceramic abrasive grains for excellent polishing performance and durability, facilitating easier post-grinding by delivering uniform and smooth sanding to be performed.
· Also recommended for sanders from other manufacturers that use multi-holed pads.
[Applications]
· From treating base materials through to fine sanding.
· For filler sanding.
· For clear coats (particularly VOC).
· Optimal for automobile repairs.

Part Number

Configured Part Number is shown.

Part Number
497171
497177
497182
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Mass
(kg)
Specifications

4,260,571 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 1804014549138052760-23080.516Base Material: Paper

4,260,571 IDR

100 Pieces Per Package

1 Pack(s) Quote 4004014549138151760-23240.39Base Material: Paper

4,196,000 IDR

50 Pieces Per Package

1 Pack(s) Quote 15004014549138212760-23320.194Base Material: Film

Loading...

  1. 1

Basic Information

Product Type Related Item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)