(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ROTEX StickFix Interface Pad

ROTEX StickFix Interface Pad

[Features]
· StickFix hook-and-loop design.
· Backing: sponge
[Applications]
· For sanding corners and curves.

Part Number

Configured Part Number is shown.

492271

Part Number
492271
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

780,000 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Dimensions(mm) 120 (diameter), 15 (thickness) Compatible Model 571785 JAN Code 4014549044285
Trusco Code 760-1905 Mass(kg) 0.062

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)