(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ROTEX StickFix Sanding Pad D125/8 (Soft)

ROTEX StickFix Sanding Pad D125/8 (Soft)

[Features]
· Sanding pad for ROTEX RO125 FEQ sander.
· Features FESTOOL's proprietary MULTI-JETSTREAM 2 design sanding pad. Improves dust extraction, suppresses heat generation and prevents clogging.
· StickFix hook-and-loop design.
· Tool-less pad change.
· Backing: plastic
[Applications]
· For coarse and fine finishing sanding

Part Number

Configured Part Number is shown.

492125

Part Number
492125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,041,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Dimensions(mm) 125 Compatible Model 571785 JAN Code 4014549040324
Trusco Code 760-1883 Mass(kg) 0.142

Please check the type/dimensions/specifications of the part 492125 in the ROTEX StickFix Sanding Pad D125/8 (Soft) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)